Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Hub City
Description
Spartan Aluminum 4032 - Spartan Aluminum Helical-Inline
Bill of material
0270-04001
PN
Part No.
0270-04001
MN
Model Number
ALHI4032
AS
Assembly Style
RATIO
Ratio
STYLE
Style
N/A
GT
Gear Type
N/A
FS
Frame Size
OD
Output Diameter
0.750 Inch
DESCRIPTION
Description
ALHI4032A 3.48
PT
Product Type
In-Line
PL
Product Line
Spartan Aluminum Helical Inline
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
A
5.709 Inch
AD
5.450 Inch
AH
N/A Inch
AJ
N/A Inch
AK
N/A Inch
B
5.512 Inch
BA
2.281 Inch
BB
N/A Inch
BC
3.282 Inch
BF
N/A Inch
C
9.894 Inch
D
2.953 Inch
DB
0.280 Inch
FMT
FM Tap
1/4-20 Inch
FMD
FM Depth
0.62 Inch
FU
FU +0.000/-0.001
0.625 Inch
FV
1.571 Inch
FZ
0.700 Inch
G
0.591 Inch
GA
N/A Inch
H
0.354 Inch
J
1.378 Inch
LQ
N/A Inch
MT
M Tap
1/4-20 Inch
MD
M Depth
0.708 Inch
NC
3.150 Inch
NNT
NN Tap
M8 Inch
NND
NN Depth
0.670 Inch
NP
2.598 Inch
OA
6.170 Inch
U
U +0.000/-0.001
0.750 Inch
UY
0.830 Inch
V
1.571 Inch
VF
2.027 Inch
IK
Input Key
3/16 X 1.12 Inch
OK
Output Key
3/16 x 1.12 Inch
FAJ
Frame AJ
N/A Inch
FAK
Frame AK
N/A Inch
FBD
Frame BD
N/A Inch
FBE
Frame BE
N/A Inch
FBORE
Frame Bore Dia.
N/A Inch
FK
Frame Keyway
N/A Inch
FBF
Frame BF
N/A Inch
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型