Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
321 PCX Hub City Models - 320 Series PCX
Bill of material
0230-14601
PN
Part No.
0230-14601
MN
Model Number
321
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1.375
DESCRIPTION
Derscripton
321 5/1 A WR
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.875 Inch
OT
Output Type
Shaft
CD
C.D.
3.251 Inch
A
5.311 Inch
B
2.124 Inch
D
3.250 Inch
E
8.625 Inch
F
2.380 Inch
G
0.874 Inch
H
2.380 Inch
I
6.755 Inch
J
J Keyway
3/16 x 3/32
K
1.844 Inch
S
10.880 Inch
T
5.440 Inch
U
1.3745 Inch
V1
2.840 Inch
V2
2.605 Inch
W
2.750 Inch
X
X Keyway
5/16 x 5/32
Y
2.470 Inch
Q1
8.620 Inch
Q2
5.200 Inch
AA
6.250 Inch
BB
3.125 Inch
CC
2.750 Inch
DD
1.375 Inch
EE
1/2-13UNC - 2B
FF
0.750 Inch
GG
0.750 Inch
HH
7.500 Inch
JJ
3.750 Inch
KK
4.000 Inch
LL
2.000 Inch
MM
7/16-14UNC - 2B
NN
0.880 Inch
OO
0.880 Inch
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD