Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IAI
Description
ISB/ISPB - LXL - 400W
Bill of material
ISB-LXL-WA-400-40-120-T1-S-A1E-AQ
CNSORDERNO
Order number
SERIES
Series
PR
Precision
MOT
Motor Output
400 W
TYPE
Type
LXL
ENTYPE
Encoder Type
LBS
Lead
mm
SO
Semi-order stroke
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
CONT
Controller
CTYPE
Cable Type
LTC
Cable Length
mm
OPTBRAKE
Option: Brake
OPTIONCD
Option : cable direction
OPTAQ
Option : AQ Seal
Yes
OPTAXIS
Option : Axis type
OPTLS
Option : Limit Switch
OPTCS
Option : Creep sensor
OPTREV
Option: Reversed home specification
OPTSHC
Option: Straightness Hi-precision
NOS
Option: Double slider
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
POS2
Position of slider 2
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    ISB/ISPB - MXL - 200W
    IAI
    ISB/ISPB - LXM - 400W
    IAI
    ISB/ISPB - MXM - 200W
    IAI
    ISA - WXM - 600
    IAI
    ISB/ISPB - LXMX - 200W
    IAI
    ISA - WXM - 750
    IAI
    ISB/ISPB - LXUWX - 400W
    IAI
    SCON - CA
    IAI
    SCON - CB/CGB/LC/LCG
    IAI
    ISB/ISPB-WXM-750W
    IAI
    ISB/ISPB - LXL - 200W
    IAI
    RCS2-TWA5N
    IAI
    RCS4-WRA16R
    IAI
    ISB/ISPB - SXM - 60W
Previews
3D
Dimension
2D
Download CAD models