Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IAI
Description
ISB/ISPB - LXMX - 400W
Bill of material
ISB-LXMX-WA-400-40-1000-T1-S-A1E-AQ
CNSORDERNO
Order number
SERIES
Series
PR
Precision
MOT
Motor Output
400 W
TYPE
Type
LXMX
ENTYPE
Encoder Type
LBS
Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
CONT
Controller
CTYPE
Cable Type
LTC
Cable Length
mm
OPTBRAKE
Option: Brake
OPTIONCD
Option : cable direction
OPTAQ
Option : AQ Seal
Yes
OPTAXIS
Option : Axis type
OPTLS
Option : Limit Switch
OPTCS
Option : Creep sensor
OPTREV
Option: Reversed home specification
OPTGB
Option : Guide with ball-retaining mechanism
OPTSHC
Option: Straightness Hi-precision
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    ISB/ISPB - MXM - 200W
    IAI
    ISB/ISPB - LXM - 400W
    IAI
    ISB/ISPB - LXUWX - 200W
    IAI
    RCP6-SA8C
    IAI
    RCS4-SA8C
    IAI
    ISB/ISPB - LXUWX - 400W
    IAI
    ISB/ISPB - LXM - 200W
    IAI
    ISB/ISPB - SXM - 60W
    IAI
    ISA - WXMX - 600
    IAI
    ISB/ISPB - MXMX - 200W
    IAI
    RCP6-SA6R
    IAI
    ISA - WXM - 600
    IAI
    ISA - MZM - 200
    IAI
    ISB/ISPB-WXMX-750W
Previews
3D
Dimension
2D
Download CAD models