Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
ISDACR - WX - 750
Bill of material
ISDACR-WX-I-750-25-900-T1-S-L
CNSORDERNO
Order number
ISDACR-WX-I-750-25-900-T1-S-L
ENTYPE
Encoder Type
L
Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
CTYPE
Cable Type
LTC
Cable Length
m
OPTB
Option: Brake
OPTAQS
Option: AQ Seal
OPTAT
Option: Axis Type
OPTLS
Option: Limit Switch
OPTCS
Option: Creep Sensor
OPTRHS
Option: Reversed home specification
OPTSPJ
Option: Suction-pipe joint R/L-reversed
CONT
Controller
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    ISPDACR - WX - 750
    IAI
    ISDACR - W - 600
    IAI
    ISDBCR/ISPDBCR - MX - 200W
    IAI
    ISDACR - M - 100
    IAI
    ISDBCR/ISPDBCR - LX - 400W
    IAI
    NS - LXMMA
    IAI
    ISDACR - WX - 600
    IAI
    SSEL - CS
    IAI
    ISDB/ISPDB - S - 60W
    SMC Corporation
    25A-MGPM-Z/MGPL-Z - Compact Guide Cylinder/Series Compatible With Secondary Batteries
    SMC Corporation
    25A-MGPM-AZ - Compact Guide Cylinder/Air Cushion/Series Compatible With Secondary Batteries
    IAI
    RCS2CR - SA7C
    IAI
    ISPDACR - W - 600
    IAI
    ISPDACR - WX - 600
Previews
3D
Dimension
2D
Download CAD models