Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
NF5008 - Use in hazardous areas
Bill of material
NF5008
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
NF5008: Inductive sensor; M12 x 1 / L = 30 mm; Sensing range 4 mm non-flush moun
DESCLONG
Long Description
Inductive sensor; M12 x 1 / L = 30 mm; Sensing range 4 mm non-flush mountable; normally closed; DC; NAMUR; 6 m PVC-Cable; IP 67; 2-wire; Ambient temperature -20...80 °C; Switching frequency 1500 Hz
BN
Bestellnummer
NF5008
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IFA2004-N/6M/1D/1G
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
10.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models