Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
E20633 - all fibre optics
Bill of material
E20633
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E20633: Diffuse reflection sensor; Sensing head thread M6; Total length 2000 mm;
DESCLONG
Long Description
Diffuse reflection sensor; Sensing head thread M6; Total length 2000 mm; Ambient temperature -40...70 °C
BN
Bestellnummer
E20633
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
FT-11-EPA-M6/F2X1/2M
ERPGRSUPPLIER
ERP Group Supplier
C1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models