Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
ifm electronic
Description
KT5007 - Touch sensors with 100 mm diameter
Bill of material
KT5007
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
KT5007: Capacitive touch sensor; Ø 96.9 / L = 11 mm; normally open; DC; NPN; 0.3
DESCLONG
Long Description
Capacitive touch sensor; Ø 96.9 / L = 11 mm; normally open; DC; NPN; 0.3 m PUR-Cable; M8 Connector; IP 67; IP 69K; (on the front); 3-wire; Ambient temperature -40...85 °C
BN
Bestellnummer
KT5007
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
KTRDHOK-RANKG/AM/AS/0,3M
ERPGRSUPPLIER
ERP Group Supplier
O2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD