Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
MX5000 - Speed sensors for drives and axes
Bill of material
MX5000
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
MX5000: Speed sensor; Ø 15 / L = 70 mm; Sensing range 1.7 mm; DC; NPN; AMP-Junio
DESCLONG
Long Description
Speed sensor; Ø 15 / L = 70 mm; Sensing range 1.7 mm; DC; NPN; AMP-Junior Timer Connector; IP 67; IP 69K; (plug: IP 54); 3-wire; Ambient temperature -32...140 °C; Switching frequency 2...15000 Hz
BN
Bestellnummer
MX5000
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
MXD31,8 ANOG/AMP/H
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models