Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
EVC057 - jumper cables
Bill of material
EVC057
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
EVC057: Connection cable; Operating voltage < 60 V AC; 1 m; PUR; IP 65; IP 67; I
DESCLONG
Long Description
Connection cable; Operating voltage < 60 V AC; 1 m; PUR; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
BN
Bestellnummer
EVC057
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
VDOGH050MSS0001H05STGH050MSS
ERPGRSUPPLIER
ERP Group Supplier
L1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ifm_electronic
    EVC690 - jumper cables
    ifm_electronic
    E12090 - jumper cables
    ifm_electronic
    EVC688 - jumper cables
    ifm_electronic
    EVC689 - jumper cables
    ifm_electronic
    EVC044 - jumper cables
    ifm_electronic
    EVC416 - jumper cables
Previews
3D
Dimension
2D
Download CAD models