Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
E11552 - Wirable sockets
Bill of material
E11552
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E11552: Wirable socket; Operating voltage < 45 V AC; housing materials PA; IP 68
DESCLONG
Long Description
Wirable socket; Operating voltage < 45 V AC; housing materials PA; IP 68; Gold-plated contacts yes
BN
Bestellnummer
E11552
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
SDOGF030MSSFKPG
ERPGRSUPPLIER
ERP Group Supplier
L4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ifm_electronic
    E11770 - Wirable plugs
    ifm_electronic
    E10191 - Connection cables with socket
    ifm_electronic
    E12289 - wirable plugs for Ethernet
    ifm_electronic
    IFS244 - Use in coolants and lubricants
    ifm_electronic
    IFS241 - Use in coolants and lubricants
    ifm_electronic
    E11657 - Wirable sockets
    ifm_electronic
    E11624 - Wirable plugs
    ifm_electronic
    E11553 - Wirable sockets
    ifm_electronic
    E11774 - Wirable sockets
    ifm_electronic
    E11551 - Wirable plugs
Previews
3D
Dimension
2D
Download CAD models