Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
igus
Description
drylin® E DC motors - DC-motor
Bill of material
MOT-AE-B-024-003-037-F-A-AAAA
ARTNR
Part no.
INFO
Info PDF
INFO
B11
Diameter
mm
B12
Diameter
mm
B2
Diameter
mm
B3
Height
mm
D1
Diameter
mm
D2
Diameter
mm
D3
Thread
L1
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
MS
max voltage
24 VDC
NSP
Nominal voltage
24 VDC
NS
Nominal current
A
NM
Nominal torque
Nm
AM
Starting torque
Nm
LDZ
No-load speed
1/min
NDZ
Nominal speed
1/min
WBA
max shaft load, axial
N
WBR
max shaft load, radial
N
GU
Gear ratio
N
UT
Ambient temperature
-10 …+60 °C
TMZ
max temperature rise
60 °C
LF
Humidity (not condensing)
85 %
SM
Protection class engine case
BA
Operation mode
S2 (short-time duty)
FS
Pin assignment motor, flat-pin
Length 7mm, Width 4mm, Thickness 0.45mm
CNSMASSEXACT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models