Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
igus
Description
Series R158 - Lids openable along the outer radius, from both sides
Bill of material
0.552 m 158.090.100.0 (-,-)
ARTNR
Part no.
INFO
Info PDF
INFO
BI
Inner width Bi
mm
BA
Outer width Ba
mm
R
Bending radius
mm
EBA
Installation type
unsupported
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
284 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
HT
HT material only for Energy Tubes
AM
Mounting bracket moving end
AF
Mounting bracket fixed end
BKL
Calculated chain length
552.0 mm
AKG1
Number of links
12
H
Nominal height
250 mm
D
Overlength Energy Chain radius in final position including safety
194 mm
K
Pi x R + safety
410 mm
CNSMASSEXACT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models