Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
Series 802000 + Mountings and Accessories - ISO15552 cylinder, double acting
Bill of material
PRA/802032/M/5
CNSORDERNO
Order number
PRA/802032/M/5
SCYL
Standard Cylinder
BS
Cylinder diameter
mm
ATEX
ATEX conformity
KM
Piston rod materials
VAR
Variant
SVAR
Special Variants
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUB2
Rear Stroke Length
mm
PMU
Piston extension
mm
PRT
Piston rod thread
PR
Piston rod mount
RPR
Right piston rod mount
FM
Front mount
CM
Centre Mount
XV
Centre Mount position
mm
RM
Rear mount
SWCH
Switches
HUBST
Piston position
mm
Enter value for HUBST
Piston position
mm
cm
inch
ft
HUBST2
Piston position 2
mm
BM
Medium
Compressed air, filtered, lubricated or non-lubricated
NORM
Norm
ISO 15552
BD1
Operating pressure
Ø32 ... 125 mm (Profil barrel) 1 ... 12 bar (14 ... 174 psi)
BD2
Operating pressure
Ø32 ... 200 mm (Round barrel) 1 ... 16 bar (14 ... 232 psi)
BD3
Operating pressure
Ø250 ... 320 mm (Round barrel) 1 ... 10 bar (14 ... 145 psi)
GT1
Operating temperature
Ø32 ... 125 mm "Standard version" -20 ... +80°C max. (-4 ... +176°F)
GT2
Operating temperature
Ø160 ... 320 mm "Standard version" -10 ... +80°C max. (+14 ... +176°F)
GT3
Operating temperature
Ø32 ... 320 mm "High temperature version" (T) 0 ... +150°C max. (-17.7 ... +302°F)
GT4
Operating temperature
Ø32 ... 200 mm "Low temperature version" (L) -40 max ... +80°C max. (-40 ... +176°F)
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models