Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
Positioning system ALLZQ 203 - Rack and pinion drive
Bill of material
ALLZQ203000000000920
TYP
Type designation
ALLZQ 203
Q2
Carriage length
mm
Enter value for Q2
Carriage length
mm
cm
inch
ft
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
FWG
Guide rod size
Ø=30
FPA
Choice of guide body profile
AV
Drive version
AQ
Rack and pinion accuracy Quality
L
Basic length
720 mm
CNSORDERNO
Part number
ALLZQ203000000000920
INFO
Data sheet
Product datasheet
LMAX
Total length
920 mm
A
432 mm
B
88 mm
CX
200 mm
CY
97 mm
D
40 mm
E
Distance
300 mm
F
139.6 mm
G
154.6 mm
H
260 mm
J
30 mm
K
200.6 mm
N
for
M 16
P
20 mm
R
96.0
S
30 mm
T
56.9 mm
U
90 mm
V
80 mm
W
for
M10
X
120.0 mm
Y
100 mm
Z
55 mm
GG
Basic weight
77.6 kg
G1
Weight per 100 mm
4.90 kg
I
172.75 mm
M
516 mm
Q1
626 mm
ZP
Shaft
Ø 30 x 55 mm
PF
Key
8x7x50 mm
AM
Rack and pinion accuracy Modul
3 mm
AS
Ballscrew pitch accuracy
0,091 mm/300 mm
AW
Material
C45
AB
Marks
Zähne gehärtet
H3
Distance
252 mm
H4
Distance
352 mm
M1
Threaded hole
M12
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models