Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
Positioning system CLLZ 60 - Belt drive
Bill of material
CLLZ60100003100530
TYP
Type designation
CLLZ 60
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
FPA
Choice of guide body profile
STA
Choice of carriages
AV
Drive version
L
Basic length
330 mm
CNSORDERNO
Order number
CLLZ60100003100530
INFO
Datasheet
Product datasheet
LMAX
Total length
530 mm
A
Width
97 mm
B
Width
80 mm
C
Width
25 mm
C1
Distance
18 mm
D
Diameter
47 mm
E
Height
63 mm
F
Distance
42 mm
G
Height
62 mm
H1
Distance
31.000 mm
H2
Distance
93.000 mm
H3
Distance
155.000 mm
H4
Distance
161.500 mm
M
for
M 6x6
P1
Width
59 mm
P2
Length
6 mm
P3
Length
55 mm
Q1
Length
215.000 mm
Q2
Length
175.000 mm
T
Thread
M 6
X
Height
27 mm
Y
Length
26 mm
GG
Basic weight
2.75 kg
G1
Weight per 100 mm
0.41 kg
ZAP
Ø x length
14 h6 x 35
R
Key
5x5x28
KP
Coupling
14
ZR
Belt
5M30
ZS
Pulley
130 mm/U
ZZ
Number of teeth
26
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models