Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
IMI Norgren
Description
Positioning system ELZQ 60, 80, 80S - Rack and pinion driven positioning systems
Bill of material
ELZQ60000102000430
TYP
Type designation
Q
Carriage length
mm
Enter value for Q
Carriage length
mm
cm
inch
ft
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
FPA
Choice of guide body profile
STA
Choice of carriages
AV
Drive version
AGK
Rack and pinion accuracy
L
Basic length
mm
CNSORDERNO
Order number
INFO
Datasheet
Product datasheet
LMAX
Total length
mm
A
Width
mm
B
Distance
28.83 mm
C
Width
mm
D
Diameter
mm
E
Distance
mm
G
Height
mm
H
Width
mm
J
Height
mm
K
Diameter
8.5 mm
M
Distance
mm
N
Length
NN
for
OO
for
P
Length
mm
T
Thread
M10
TT
10 mm
GG
Basic weight
kg
G1
Weight per 100 mm
kg
S
Ø x length
20 h6 x 29.5
R
Key
6x6x25
VH
Pinion/Feed per turn
100 mm/U
SM
Pinion/Modul
1.6
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD