Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
VR15 - Valve Islands
Bill of material
VR15M00MV0002BL1TJ0A1M0J0A1M0
CNSORDERNO
Order number
VR15M00MV0002BL1TJ0A1M0J0A1M0
CODE
Short Code (Provided by Norgren)
PNFINDER
enter full PN if available
PNINPUT
selection via existing PN or manual config
SERIES
Series
VR15
CO
Control Option
PT
Protocol
CT
Connector Type
PC
Plug and Cable
S
No. of Stations
PS
Supply / Exhaust Ports Size
PP
Supply / Exhaust Ports Position
PSP
Pilot Supply
PSPY
Pilot Supply Part Number
VR157516BMN10Y
M
DIN Rail
VF1
Station 1
VF1Y
Part Number
VR15S513BV353A
OS1Y
Base Part Number
VR157516BM1124
PS1
Pilot Supply 1
OW1
Wiring on Port Size 1
OS1
Outlet A/B Port Size 1
VF2
Station 2
VF2Y
Part Number
VR15S513BV353A
OS2Y
Base Part Number
VR157516BM1124
PS2
Pilot Supply 2
OW2
Wiring on Port Size 2
OS2
Outlet A/B Port Size 2
VF3
Station 3
VF3Y
Part Number
OS3Y
Base Part Number
PS3
Pilot Supply 3
OW3
Wiring on Port Size 3
OS3
Outlet A/B Port Size 3
VF4
Station 4
VF4Y
Part Number
OS4Y
Base Part Number
PS4
Pilot Supply 4
OW4
Wiring on Port Size 4
OS4
Outlet A/B Port Size 4
VF5
Station 5
VF5Y
Part Number
OS5Y
Base Part Number
PS5
Pilot Supply 5
OW5
Wiring on Port Size 5
OS5
Outlet A/B Port Size 5
VF6
Station 6
VF6Y
Part Number
OS6Y
Base Part Number
PS6
Pilot Supply 6
OW6
Wiring on Port Size 6
OS6
Outlet A/B Port Size 6
VF7
Station 7
VF7Y
Part Number
OS7Y
Base Part Number
PS7
Pilot Supply 7
OW7
Wiring on Port Size 7
OS7
Outlet A/B Port Size 7
VF8
Station 8
VF8Y
Part Number
OS8Y
Base Part Number
PS8
Pilot Supply 8
OW8
Wiring on Port Size 8
OS8
Outlet A/B Port Size 8
VF9
Station 9
VF9Y
Part Number
OS9Y
Base Part Number
PS9
Pilot Supply 9
OW9
Wiring on Port Size 9
OS9
Outlet A/B Port Size 9
VF10
Station 10
VF10Y
Part Number
OS10Y
Base Part Number
PS10
Pilot Supply 10
OW10
Wiring on Port Size 10
OS10
Outlet A/B Port Size 10
VF11
Station 11
VF11Y
Part Number
OS11Y
Base Part Number
PS11
Pilot Supply 11
OW11
Wiring on Port Size 11
OS11
Outlet A/B Port Size 11
VF12
Station 12
VF12Y
Part Number
OS12Y
Base Part Number
PS12
Pilot Supply 12
OW12
Wiring on Port Size 12
OS12
Outlet A/B Port Size 12
VF13
Station 13
VF13Y
Part Number
OS13Y
Base Part Number
PS13
Pilot Supply 13
OW13
Wiring on Port Size 13
OS13
Outlet A/B Port Size 13
VF14
Station 14
VF14Y
Part Number
OS14Y
Base Part Number
PS14
Pilot Supply 14
OW14
Wiring on Port Size 14
OS14
Outlet A/B Port Size 14
VF15
Station 15
VF15Y
Part Number
OS15Y
Base Part Number
PS15
Pilot Supply 15
OW15
Wiring on Port Size 15
OS15
Outlet A/B Port Size 15
VF16
Station 16
VF16Y
Part Number
OS16Y
Base Part Number
PS16
Pilot Supply 16
OW16
Wiring on Port Size 16
OS16
Outlet A/B Port Size 16
VF17
Station 17
VF17Y
Part Number
OS17Y
Base Part Number
PS17
Pilot Supply 17
OW17
Wiring on Port Size 17
OS17
Outlet A/B Port Size 17
VF18
Station 18
VF18Y
Part Number
OS18Y
Base Part Number
PS18
Pilot Supply 18
OW18
Wiring on Port Size 18
OS18
Outlet A/B Port Size 18
VF19
Station 19
VF19Y
Part Number
OS19Y
Base Part Number
PS19
Pilot Supply 19
OW19
Wiring on Port Size 19
OS19
Outlet A/B Port Size 19
VF20
Station 20
VF20Y
Part Number
OS20Y
Base Part Number
PS20
Pilot Supply 20
OW20
Wiring on Port Size 20
OS20
Outlet A/B Port Size 20
VF21
Station 21
VF21Y
Part Number
OS21Y
Base Part Number
PS21
Pilot Supply 21
OW21
Wiring on Port Size 21
OS21
Outlet A/B Port Size 21
VF22
Station 22
VF22Y
Part Number
OS22Y
Base Part Number
PS22
Pilot Supply 22
OW22
Wiring on Port Size 22
OS22
Outlet A/B Port Size 22
VF23
Station 23
VF23Y
Part Number
OS23Y
Base Part Number
PS23
Pilot Supply 23
OW23
Wiring on Port Size 23
OS23
Outlet A/B Port Size 23
VF24
Station 24
VF24Y
Part Number
OS24Y
Base Part Number
PS24
Pilot Supply 24
OW24
Wiring on Port Size 24
OS24
Outlet A/B Port Size 24
VF25
Station 25
PS25
Pilot Supply 25
OW25
Wiring on Port Size 25
OS25
Outlet A/B Port Size 25
VF26
Station 26
PS26
Pilot Supply 26
OW26
Wiring on Port Size 26
OS26
Outlet A/B Port Size 26
VF27
Station 27
PS27
Pilot Supply 27
OW27
Wiring on Port Size 27
OS27
Outlet A/B Port Size 27
VF28
Station 28
PS28
Pilot Supply 28
OW28
Wiring on Port Size 28
OS28
Outlet A/B Port Size 28
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models