Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
FAS 15 mm MICROSOL 3/2 MS - Media separated solenoid valve
Bill of material
01-333EF03-B1+23112+AXA
CNSORDERNO
Order number
01-333EF03-B1+23112+AXA
SYM
Symbol
O
Orifice
1.6 mm
P
Operating pressure
-0.95...2.2 / -13.8...31.9 bar / psi
BP
Back pressure
1.10 / 15.95 bar / psi
KV
kv factor (Cv=0.07kv)
0.8 l/min
V
Voltage
V d.c.
PC
Power consumption
4/0.4 W
SLM
Seal/Diaphgram Material
ACC
Accessories
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models