Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A15.01 Form 3 - Linkage holder
Bill of material
IMS 130020880 / HAUBENGESTAENGEHALTER 6,0 MM POM 500 FARBLOS
CNSORDERNO
Art.-Nr.
FORM
Form
ARTCODE
Artikel code
A
mm
AX
[6.00] mm
BL
Hole size
mm
Enter value for BL
Hole size
mm
cm
inch
ft
BLX
Hole size
[8.00:10.00] mm
BD
Thickness
mm
BDX
Thickness
mm
B
8.00 mm
C
15.00 mm
D
12.00 mm
CNSMASSEXACT
Net weight
0.98 g
CNSMATNO
Material number
PLASTICS
CNSMAT
Material
POM
FARBE
Color
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models