Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0451H - Basket. 007 : The packing contains 10 pcs.
Bill of material
A0451HCR
CODE
Code
A0451HCR
MAT
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
A0451HCR
SDESCR1
Very short description 1
INDA Basket Cm20X13 H7
SDESCR2
Very short description 2
Hotellerie A0541H 20X13 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Basket Cm20X13 H7 CR
INTERCODE
International code
EAN-13:8010359085513
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
7 cm
WIDTH
Width
20 cm
DEPTH
Depth
13 cm
WEIGHT
Weight
0.405 kg
SER
Series
Hotellerie
LINE
Basket
MOD
Model
A0541H
INTRACODE
Intrastat code
74182000
FINSTRUT
Finishing structure
Chromo
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models