Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A03750 - Stool with seat in ureic resin (UF), stinless steel legs
Bill of material
A03750CR
CODE
Code
A03750CR
MAT
Material
SDESCR1
Very short description 1
INDA Stools - Seats Cm31X31 H42
SDESCR2
Very short description 2
Articoli Trasversali Inda A03750 31X31 CR
ARTDESC
Article description
INDA ACCESSORIES Articoli Trasversali Inda Stools - Seats Cm31X31 H42 CR
INTERCODE
International code
EAN-13:8010359018405
HEIGHT
Height
42 cm
WIDTH
Width
31 cm
DEPTH
Depth
31 cm
WEIGHT
Weight
1.940 kg
SER
Series
Transversal Article Inda
LINE
Stools
MOD
Model
A03750
INTRACODE
Intrastat code
94017900
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models