Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2012Z - Tabletop soap dispenser with glass container and pump in finishing
Bill of material
A2012ZCR03
CODE
Code
A2012ZCR03
MAT1
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Soap dispencer Cm9.2X9.2 H16.3
SDESCR2
Very short description 2
Mito 2000 A2012Z 9.2X9.2 CR
ARTDESC
Article description
INDA ACCESSORIES Mito 2000 Soap dispencer Cm9.2X9.2 H16.3 CR
INTERCODE
International code
EAN-13:8033163031101
HEIGHT
Height
16.3 cm
WIDTH
Width
9.2 cm
DEPTH
Depth
9.2 cm
WEIGHT
Weight
0.621 kg
SER
Series
Mito 2000
LINE
Soap dispenser
MOD
Model
A2012Z
INTRACODE
Intrastat code
70139900
FIN
Panel finishes
Transparent
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models