Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV426D - Double paper holder
Bill of material
AV426DCR
CODE
Code
AV426DCR
MAT
Material
SDESCR1
Very short description 1
INDA Paper holder Cm32X8 H3
SDESCR2
Very short description 2
Hotellerie AV426D 32X8 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Paper holder Cm32X8 H3 CR
INTERCODE
International code
EAN-13:8021586286994
HEIGHT
Height
3 cm
WIDTH
Width
32 cm
DEPTH
Depth
8 cm
WEIGHT
Weight
0.465 kg
SER
Series
Hotellerie
LINE
Paper holder
MOD
Model
AV426D
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models