Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1020C - Clothes hanger
Bill of material
A1020CCR
CODE
Code
A1020CCR
MAT
Material
mm
SDESCR1
Very short description 1
INDA Clothes hangers Cm7X6 H6
SDESCR2
Very short description 2
Gealuna 1000 A1020C 7X6 CR
ARTDESC
Article description
INDA ACCESSORIES Gealuna 1000 Clothes hangers Cm7X6 H6 CR
INTERCODE
International code
EAN-13:8021586285782
HEIGHT
Height
6 cm
WIDTH
Width
7 cm
DEPTH
Depth
6 cm
WEIGHT
Weight
0.125 kg
SER
Series
Gealuna 1000
LINE
Clothes hangers
MOD
Model
A1020C
INTRACODE
Intrastat code
74182000
CODESCR1
Description Code Level 1
double
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models