Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV1120 - Wall-mounted soap dispenser in ABS, with hygienical SAN transparent container
Bill of material
AV1120CR
CODE
Code
AV1120CR
MAT
Material
SDESCR1
Very short description 1
INDA Soap dispencer Cm9X9 H19
SDESCR2
Very short description 2
Hotellerie AV1120 9X9 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Soap dispencer Cm9X9 H19 CR
INTERCODE
International code
EAN-13:8010359564889
HEIGHT
Height
19 cm
WIDTH
Width
9 cm
DEPTH
Depth
9 cm
WEIGHT
Weight
0.275 kg
SER
Series
Hotellerie
LINE
Soap dispenser
MOD
Model
AV1120
INTRACODE
Intrastat code
39249000
FIN
Panel finishes
Transparent Grey
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models