Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A20100 - Wall-mounted tumbler holder with satined glass tumbler
Bill of material
A20100CR21
CODE
Code
A20100CR21
MAT
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Tumbler holder Cm8X12 H10
SDESCR2
Very short description 2
Mito 2000 A20100 8X12 CR
ARTDESC
Article description
INDA ACCESSORIES Mito 2000 Tumbler holder Cm8X12 H10 CR
INTERCODE
International code
EAN-13:8010359495763
HEIGHT
Height
10 cm
WIDTH
Width
8 cm
DEPTH
Depth
12 cm
WEIGHT
Weight
0.345 kg
SER
Series
Mito 2000
LINE
Tumbler holder
MOD
Model
A20100
INTRACODE
Intrastat code
79070000
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models