Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV258D - Wall magnifying mirror with double jointed arm. Touch switch. Dimmablelight color. Direct connection to the mains or with a socket
Bill of material
AV258DCR
CODE
Code
AV258DCR
MAT
Material
POS1
Position
POS2
Position
POS3
Position
SDESCR1
Very short description 1
INDA Magnifying mirrors Cm19.5X42.4 H21.5
SDESCR2
Very short description 2
Mirrors Inda AV258D 19.5X42.4 CR
ARTDESC
Article description
INDA ACCESSORIES Mirrors Inda Magnifying mirrors Cm19.5X42.4 H21.5 CR
INTERCODE
International code
EAN-13:8033163563718
HEIGHT
Height
21.5 cm
WIDTH
Width
19.5 cm
DEPTH
Depth
42.4 cm
WEIGHT
Weight
1.950 kg
SER
Series
Mirrors Inda
LINE
Magnifying mirrors
MOD
Model
AV258D
INTRACODE
Intrastat code
70099200
URL
URL link web site of the article
https://www.inda.net/
COL
Collection
Mirrors
DSG
Design
Studio Inda
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models