Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
ISO-Chemie
Description
ISO-BLOCO MULTI-FUNCTIONAL TAPE
Bill of material
ISO MULTI-FUNCTIONAL TAPE 64/7-15
MAT
Material description
Impregnated PUR flexible foam
FB
Window construction depth
mm
EF
Recommended joint width
mm
B
Tape width
mm
K
Carton (metres)
m
BIS
build in Situation
INFO
data sheet
data sheet
VR
Installation instructions
Installation instructions
BR
brochure ISO³-WINDOW SEALING SYSTEM:
brochure ISO³-WINDOW SEALING SYSTEM:
PK
Catalogue
Catalogue
LODDEST
LOD Destination
LODLEVEL
LOD Level
WEB
to website
EN
classification according to DIN 18542
BG 1 and BG R
SF
Water tightness of joints DIN EN 1027
≥ 600 Pa
FK
Airtightness DIN EN 12114
≥ 0.1 m^3/[h*m*(daPa)^n]
BK
Building material class
DIN 4102 B1
WL
thermal conductivity, classification according to DIN EN 12667
λ10, tr ≤ 0.049 W/m K
WDS
water vapour diffusion resistance μ, classification according to DIN EN ISO 12572
≤ 100
U
U-value: window construction depth
W/m^2*K
TW
Temperature shock resistance DIN 1854
-30 to +80 °C
M
Dimension tolerance
DIN 7715 T5 P3
VAB
Compatibility with adjacent building materials, requirements fulfiled
DIN 18542
LZ
Shelf life
12 months, dry and in original packaging
LT
Storage temperature
+1 to + 20 °C
VIDEOA
Application Video 1
The right window installation in every installation level
VIDEOS
Application Video 2
Successful sealing has a system: ISO-BLOCO MULTI-FUNCTIONAL TAPE
ARTNR
Article No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models