Catalog navigation
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
Jacob
Description
JDAExxPAzzzz - Venting elements
Bill of material
JDAE20PA7035
ARTNR
Article No.
A
Connecting thread
mm
L
Length of Thread
mm
SW1
Width Across Flats
mm
EK
across corners
mm
H
Height
mm
INSTDM
Installation torque
Nm
STGEW
Unit weight
g
MATK
Material body
PA6 V-0
MATF
Color
MATM
Material membran
PES
MATO
Material O-ring
NBR / black
PACK
Packaging Unit
PCS
RQ
Air flow
l/h (ΔP=0.07)
WEP
Water entry pressure
≥ 0.83 bar
IP66
Protection grade
IP66 EN 60529
IP68
Protection grade
IP68 (0.6 bar / 60 min) EN 60529
IP69
Protection grade
IP69 EN 60529
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models