Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Jacob
Description
WJ-DM xx - Sealing ring metric
Bill of material
WJ-DM 25
ARTNR
Article No.
A
Size
xx
H
Height
mm
DA
Diameter outside
mm
DI
Diameter inside
mm
STGEW
Unit weight
g
MATK
Material sealing ring
CR/NBR
MATF
Color
Black
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models