Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
MT 0650 - MT-Series
Bill of material
MT 0650.100.RDD.95-455 FU/MU
CNSORDERNO
Article number
MT 0650.100.RDD.95-455 FU/MU
TYP
Series
MT 0650
INV
Installation variants
BI
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
BK
Outer link width
134 mm
HI
Inner height
38.5 mm
HG
Outer link height
57 mm
LK
Chain length
455 mm
STEGV
Stay variant
KR
Bending radii
mm
LS
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
LV
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
ESP
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
FA
Fixed point connector
MA
Driver connector
ZLFA
Strain relief, fixed end
ZLMA
Strain relief, moving end
H
Connection height
247 mm
T
Pitch
65 mm
MB
Module designation
-
OPTIONAL
Standard/Ultra abrasion proof/Offroad
HGG
Chain height with glide shoes
0.0 mm
INFO
Info PDF
PDF Catalog
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models