Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
Easytrax 0250 - Easytrax series
Bill of material
ET 0250.030.30.28-175 FA/MA
CNSORDERNO
Article number
ET0250.030.30.28-175 FA/MA
TYP
Series
ET0250
BAUART
Model
INV
Installation variants
BI
Inner link width
mm
BK
Outer link width
40 mm
HI
Inner height
16.5 mm
HG
Outer link height
23 mm
LK
Chain length
175 mm
KR
Bending radii
mm
LS
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
LV
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
ESP
Feed point
mm
Enter value for ESP
Feed point
mm
cm
inch
ft
FA
Fixed point connector
MA
Driver connector
H
Connection height
79.0
T
Pitch
25 mm
NRKR
Number of RKR members to be used
0
INFO
Info PDF
PDF Catalog
INFO2
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models