Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
TKA30 - TKA series
Bill of material
TKA30.060.015.55-274.5 FU/MU
CNSORDERNO
Article number
TKA30.060.015.55-274.5 FU/MU
TYP
Series
TKA30
BAUART
Model
INV
Installation variants
BI
Inner link width
mm
BK
Outer link width
28 mm
HI
Inner height
20.5 mm
HG
Outer link height
28.5 mm
LK
Chain length
274.5 mm
KR
Bending radii
mm
LS
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
LV
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
ESP
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
H
Connection height
138.5 mm
T
Pitch
30.5 mm
NRKR
Number of RKR members to be used
0
INFO
Info PDF
PDF Catalog
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir