Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
UNIFLEX Advanced 1995 - UNIFLEX Advanced Series
Bill of material
1995.020.85.RE.150-696.5 FU/MU
CNSORDERNO
Article number
1995.020.85.150-696.5 FU/MU
TYP
Series
UNIFLEX Advanced 1995
BAUART
Model
INV
Installation variants
HI
Inner height
80 mm
HG
Outer link height
110 mm
BI
Inner link width
mm
BK
Outer link width
115 mm
LK
Chain length
696.5 mm
STEGV
Stegvariante
KR
Bending radii
mm
LS
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
LV
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
ESP
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
FA
Fixed point connector
Universal mounting bracket
MA
Driver connector
Universal mounting bracket
ZLFA
Strain relief, fixed end
ZLMA
Strain relief, moving end
H
Connection height
410 mm
T
Pitch
99.5 mm
MB
Module designation
-
OPTIONAL
Ultra abrasion proof
HGG
Chain height with glide shoes
0.0 mm
INFO
Info PDF
PDF Catalog
INFO2
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models