Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
S/SX5000 - Steel Carriers
Bill of material
S/SX5000
CNSORDERNO
Article number
S/SX5000
TYP
Series
S/SX5000
BK
Outer link width
250 - 1200 mm
HI
Inner height
150 mm
HG
Outer link height
200 mm
H
Connection height
1200 - 2600 mm
T
Pitch
on request mm
INFO
Info PDF
PDF Catalog
INFO2
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kabelschlepp
    Glide shoe S0650 HBR - S/SX 0650
    Kabelschlepp
    S/SX 1250 - Steel Carriers
    Kabelschlepp
    XLT 1650 RMD - XL Series
    Kabelschlepp
    CF 115 - Steel Carriers
    Kabelschlepp
    S/SX 0650 - Steel Carriers
    Kabelschlepp
    S/SX 0950 - Steel Carriers
Previews
3D
2D
Download CAD models