Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1265-11 - B1 one-gang junction box
Bill of material
1265-11
CNSORDERNO
Art. No.
1265-11
CNSEAN
EAN code
4013456550520
BZ
Designation
B1 Decken-Verbindungsdose
LOD
Level of Details
L
Length
94 mm
B
Width
75 mm
T
Depth
91 mm
EO
Installation opening Ø
60 mm
AO
Break-out openings for DIN EN Ø 20/25 mm conduits
7
MR
Markings for cables up to Ø 16 mm
7
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
0 g
CNSVOLUMEEXACT
Single volume
0.000 l
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
The new B1 ceiling boxes simplify installation on the ceiling formwork. The innovative conduit entries allow the easy laying of the conduits in multiple ceiling boxes arranged in a row without the need for cutting during laying work. The higher conduit entries make additional cut-outs of the reinforcement bars unnecessary, and speeds up the fitting of empty conduits on the ceiling. · Suitable for all types of formwork · Flat front part makes possible the trouble-free fitting of the reinforcement bars on the ceiling formwork · Innovative conduit entries for fast fitting on the building site · Plenty of installation space · Fitting of a light hook acc. to DIN EN 60670 · The tried-and-tested KAISER colour system ensures fast testing of the installation
PICTURESMALL
9268-94.png
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1265-01 - B1 one-gang junction box
    KAISER
    1255-01 - B1 one-gang box
    KAISER
    1204-34 - Conc. const. end and transition bush
    KAISER
    1249-12 - B1 domed box 45°
    KAISER
    1268-01 - B1 electronics box
    KAISER
    1204-29 - Conc. const. end and transition bush
    KAISER
    1202-34 - Conc. const. wall and ceil. trans. 30°
    KAISER
    1202-29 - Conc. const. wall and ceil. trans. 30°
    KAISER
    1265-12 - B1 one-gang junction box
    KAISER
    1202-04 - Conc. const. wall and ceil. trans. 30°
    KAISER
    9263-22 - O-range ECON® 63 one-gang box
    KAISER
    1260-01 - B1 large conduit one-gang junction box
    KAISER
    1265-13 - B1 one-gang junction box
    KAISER
    1249-13 - B1 domed box 45°
Previews
3D
Dimension
2D
Download CAD models