Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9917.02 - Screw-on cover
Bill of material
9917.02
CNSORDERNO
Art. No.
9917.02
BZ
Designation
Screw-on cover, 430x320 mm
LOD
Level of detail
L
Length
420 mm
B
Width
320 mm
H
Height
5 mm
F
Colour
RAL 9010
S
Screws
6 ST
FA
For article number
9917 / 9917.21
CNSMAT
Material
ASA Blend
ES
Properties
Halogen-free
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV beständig
ENO
E No.
155 912 908
CNSMASSEXACT
Individual net weight
357.820 g
CNSVOLUMEEXACT
Single volume
0.824 l
CNSEAN
EAN code
7611614261799
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Screw-on cover For transition box 9917, 9917.21 Length x Width x Height: 420 x 320 x 5mm Made of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/GWT 850°C, SEV-tested Colour: RAL 9010 Number of screws: 6 Art. No.: 9917.02 / E No 155 912 908
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models