Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9921.70 - One place back box "the blue one"
Bill of material
9921.70
CNSORDERNO
Art. No.
9921.70
ENO
E number
372501639
BZ
Designation
NIS box 1x1 70 mm, with hinged cover
LOD
Level of details
INFOTEXT
Infotext
NIS box with hinged cover 1x1, 70mm Installation in: facing concrete, concrete, masonry Depth: 70mm Diameter: 71mm Made of polyethylene, halogen-free, acc. to. EN 60670-1/GWT 650°C, SEV-tested Break-out openings Ø 20mm: 10 conduit combination entries M20/25: 1x 9921.70 / E No 372 501 639
MAT
Material
Polyethylen
ES
Properties
Halogen-free
GP
Glow wire test
650ºC according to EN 60695-2-11
VTEMP
Processing temperature
-5°C / + 60°C
D
Diameter
71 mm
T
Depth
70 mm
AO
Break-out openings Ø 20 mm
11
RKF
Combination conduit entries M20/25
1
CNSMASSEXACT
Weight
41.08 g
CNSVOLUMEEXACT
Volume
0.46 l
CNSEAN
EAN code
7611614307572
INFOLINK
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models