Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9059-46 - Air-tight sleeves for cables
Bill of material
9059-46
CNSORDERNO
Order number
9059-46
CNSEAN
EAN-Code
4013456480322
BZ
Designation
Air-tight sleeves for cables
LOD
Level of Details
ALR
Number of cables/conduits
1 ST
DLR
Diameter of cable / pipe
8 - 12 mm
L
Length
150 mm
B
Width
150 mm
H
Height
30 mm
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Air-tight sleeve for sealing conduit and cable entries in the interior of air-tight building shells.· extremely strong adhesion· For guaranteed air-tight feed-throughs, especially in the attic· 10 types for different conduit and cable diameters· Suitable for moisture barrier foils, sarking membranes, OSB boards *
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1202-34 - Conc. const. wall and ceil. trans. 30°
    KAISER
    1276-71 - Conc. construction junction box
    KAISER
    9062-94 - Electronics box
Previews
3D
Dimension
2D
Download CAD models