Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9061-00 - One-gang box
Bill of material
9061-00
CNSORDERNO
Order number
9061-00
CNSEAN
EAN-Code
4013456210509
BZ
Type
One-gang box
LOD
Level of Details
T
Depth
35 mm
FL
Cut hole Ø
68 mm
FP
For panel thickness
7 - 28 mm
GESCH
Device screws +/-
2
LSF1
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
4
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
The new KAISER cavity wall installation boxes with proven mounting lug technology and improved product features. A practical design and a large selection of cable and conduit entries allow a large number of applications. Additional boxes for installation in thinly boarded walls or solid wood walls complete the wide range. VDE certification documents the high level of quality.· Screws ensure permanent fixing· Entries can be broken out for cables and conduits· Combinable and through-wiring by using support connectors· Fixing of devices by means of pre-mounted device screws
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models