Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9064-88 - Screened one-gang box / one-gang junction box
Bill of material
9064-88
CNSORDERNO
Order number
9064-88
CNSEAN
EAN-Code
4013456220805
BZ
Type
Screened one-gang box / one-gang junction box
LOD
Level of Details
T
Depth
68 mm
FR
Cut hole Ø
68 mm
FP
For panel thickness
7 - 40 mm
RE
Break-out openings Ø 20 mm
4 mm
LSF1
Cable entries 3 x 1.5 mm²
4
LSF2
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
2
LK
Cable entries for low voltages
2
GS
Device screws
2
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Screened one-gang junction box for cavity wall installation. The conductive coating suppresses interference with a high alternating field component, whether radiated or received.· For environmentally-safe electrical installation, biological construction · With screening and potential conductivity· The functional earth of the box must only be connected to the potential equalisation and not to the equipment grounding conductor (PE conductor)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9063-02 - O-range® one-gang box with holding ring
    KAISER
    252 - 252
    KAISER
    9061-00 - One-gang box
Previews
3D
Dimension
2D
Download CAD models