Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9098-77.02 - QUICKBOX 2x1
Bill of material
9098-77.02
CNSORDERNO
Order number
9098-77.02
ENO
E number
372630109
BZ
Designation
Quickbox 2x1, for hollow walls
LOD
Level of Details
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Quickbox H1 2x1 For panel thickness 7-35mm Length x Width x Depth: 83 x 83 x 65 mm Made of ABS, halogen-free, GWT 850°C, SEV-tested Cut hole Ø: 83mm Number of conduit entries: 6x M20, 6x M25 Combination: 2x1 Art. No.: 9098-77.02 / E No 372 630 109
M
Material
ABS
E
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
KOMB
Combination
2x1
FR
Cut hole Ø
83 mm
L
Length
145 mm
B
Width
83 mm
T
Depth
65 mm
RF
Conduit entries M20:
6 mm
R
Conduit entries up to M25:
6 mm
CNSMASSEXACT
Individual net weight
0.274 g
CNSVOLUMEEXACT
Single volume
0.91 l
CNSEAN
EAN code
372630109
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models