Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9098-77.03 - QUICKBOX H1 3x1
Bill of material
9098-77.03
CNSORDERNO
Order number
9098-77.03
ENO
E number
372630209
BZ
Designation
Quickbox 3x1, for hollow walls
LOD
Level of Details
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Quickbox H1 3x1 For panel thickness 7-35mm Length x Width x Depth: 205 x 83 x 65 mm Made of ABS, halogen-free, GWT 850°C, SEV-tested Cut hole Ø: 83mm Number of conduit entries: 9x M20, 9x M25 Combination: 3x1 Art. No.: 9098-77.03 / E No 372 630 209
M
Material
ABS
E
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
FB
Fireproof
850°C nach EN 60695-2-11
KOMB
Combination
3x1
FR
Cut hole Ø
83 mm
L
Length
205 mm
B
Width
83 mm
T
Depth
65 mm
RF
Conduit entries M20
9 mm
R
Conduit entries up to M25:
9 mm
CNSMASSEXACT
Individual net weight
0.186 kg
CNSVOLUMEEXACT
Single volume
1.26 l
CNSEAN
EAN code
7611614202587
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9063-02 - O-range® one-gang box with holding ring
    KAISER
    9798-77.02 - SOUND INSULATION BOX
    KAISER
    9098-77 - One-gang box for Swiss standard accessories
    KAISER
    9298-21.03 - Quickbox ECON® 3x1
    KAISER
    9253-78 - O-range ECON® 2 Two-gang junction box
    KAISER
    9254-78 - O-range ECON® 3 Three-gang junction box
    Halfen
    HDB System elements - 2 or 3 Anchors
    KAISER
    1281-30 - Installation housing, HaloX® 100 with tunnel 190
    KAISER
    1656-21 - Two-gang junction box ECON®
    KAISER
    9098-77.02 - QUICKBOX 2x1
Previews
3D
Dimension
2D
Download CAD models