Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9798-77 - SOUND INSULATION BOX
Bill of material
9798-77
CNSORDERNO
Art. No.
9798-77
ENO
E number
372630019
BZ
Designation
Cavity wall one-g. box Quickbox sound ins., for Swiss accessories, 83x83x50 mm
LOD
Level of details
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Quickbox sound insulation boxes for cavity wall installation Length x Width x Depth: 83 x 83x 50 mm Made of TPE, PC/ ABS, halogen-free Cut hole Ø: 83mm Combination: 1x1 Art. No.: 9799-77.06 / E No 372 630 019
MAT
Material
TPE, PC / ABS
E
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
KOMB
Combination
1x1
BO
Drill Ø
83 mm
L
Length
83 mm
B
Width
83 mm
T
Depth
50 mm
CNSMASSEXACT
Individual net weight
74.7 g
CNSVOLUMEEXACT
Single volume
0.483 l
CNSEAN
EAN code
4013456536432
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models