Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1184-90 - Universal VDE cover
Bill of material
1184-90
CNSORDERNO
Order number
1184-90
CNSEAN
EAN-Code
4013456142701
BZ
Designation
Universal VDE cover
LOD
Level of Details
D
Diameter
92 mm
SA
Screw spacing
60 / 67 mm
FB
Fireproof
850 °C
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1158-90 - Cover
    KAISER
    1068-02 - Electronics box
    KAISER
    1172-05 - Junction box
    ABB Installation Products
    Covers
    KAISER
    1159-50 - Mini equipment carrier
    KAISER
    1248-55 - Luminaire connection box
    KAISER
    1155-02 - UP extension ring
    KAISER
    1144-00 - Ceiling exit bush
    KAISER
    1055-04 - One-gang box
    KAISER
    1172-92 - Junction box
    KAISER
    1184-77 - Universal VDE cover
    KAISER
    1184-69 - Sound insulation cover
Previews
3D
Dimension
2D
Download CAD models