Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1556-62 - Cavity wall one-gang junction box
Bill of material
1556-62
CNSORDERNO
Order number
1556-62
CNSEAN
EAN-Code
4013456121300
BZ
Designation
Cavity wall one-gang junction box
LOD
Level of Details
T
Depth
63 mm
EO
Installation opening Ø
60 mm
RE20
Conduit entries M20
13
GS
Geräteschrauben
2
PA
Dispatch
100
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1155-02 - UP extension ring
    KAISER
    1055-62 - Gerätedose mit Nagellaschen
    KAISER
    9263-22 - O-range ECON® 63 one-gang box
    KAISER
    1275-40 - Concrete const. one-gang box CEE 16A
    KAISER
    1075-04 - One-gang box CEE
    KAISER
    9064-02 - O-range® one-gang junction box with holding ring
    KAISER
    9062-94 - Electronics box
    KAISER
    9069-75 - One-gang box sound insulation 68 halogen-free
    KAISER
    9063-02 - O-range® one-gang box with holding ring
    KAISER
    9068-88 - Screened one-gang box / one-gang junction box
    HELIA
    261 - Cavity wall, one-gang junction box
    KAISER
    9068-04 - One-gang box for thin boardings
    HELIA
    5021 - O-range ECON® Hohlwanddose
    KAISER
    9068-01 - One-gang box for thin boardings
Previews
3D
Dimension
2D
Download CAD models