Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
140A_semiF - Mounting holes
Bill of material
KANA140A23D31
TYPE
Type
140A
NOT
Number of teeth
DP
Pitch dia
mm
DC
Teeth bottom dia
mm
DC2
Caliper dia
mm
DO
Outer dia
mm
T
Width of teeth
23.5 mm
MAT
Hardeningtempering
None
MATC
Comments hardeningtempering
SD
Bore
mm
Enter value for SD
Bore
mm
cm
inch
ft
SDAS
Bore allowance symbol
SDAC
Bore allowance class
SDAV
Bore allowance
μm
NOH
Number of mounting holes
TOH
Type of holes
HD
Hole dia
mm
HDAV
Mouting hole allowance
μm
TD
Tapped hole size
PCD
PCD of mounting holes
mm
SURFT
Surface treatment
CAUTION
Caution
The tooth profile in the CAD models differ from the actual shape.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models