Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBK/L-K - Safety Coupling with Collet Clamp
Bill of material
KBK/L-K-30-10-5Nm-C-1
SIZE
Size
L
Length (±1)
mm
L3
Length
mm
D
Outer Diameter
mm
N
Keyway (DIN 6885)
D1
Bore(H7)
mm
Enter value for D1
Bore(H7)
mm
cm
inch
ft
LD
Fitting length of stepped bore
- mm
D3
Centering Diameter(g6)
mm
D4
Pitch Circle Diameter
mm
D5
Flange Diameter
mm
D6
Hub Diameter
mm
H
Thread Distance
mm
C
Thread Distance front side
mm
S
Disengagement Travel
mm
IG
Thread(6x)
F
Screw (ISO 4762)
TA
Tightening Torque
Nm
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
kg cm^2
RPM
Speed max.
1/min
DT
Disenagement Tourque
Nm
SCH
Position
OTR
Overload Torque Range
INFO1
Technical Data Sheet
Product Information
INFO2
Specific information
Product Information
INFO3
Operating / Installation Instruction
Product Information
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models