Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kermi
Description
Liga – side wall
Bill of material
LITWD
ARTNR
Product code
LITWD075181AK
BF
Model
Side wall
BH
Height
B
Width
GA
Type of glass
Safety glass
FAPR
Profile colour
PT
Profil depth
32 mm
LODLEVEL
LOD Level
GS
Glass thickness
5 mm
KTT
Short text
Kermi sidewall Liga TWD 750x1850 BV: 725-750 SIMG ESG clear
MAT
Material Profil
Aluminium
WEMMIN
Tray dimension min.
735 mm
WEMMAX
Tray dimension max.
760 mm
NGEW
Net weight
15,664 kg
GAKMIN
Edge of the glass min.
710 mm
GAKMAX
Edge of the glass max.
735 mm
BILD
Image
https://www.shk-branchenportal.de/imshop/media/image/38/DE/KI_SANITAER/kimi_liga_litwd09020vak_01.jpg
AUSST
Tender specification
Kermi LIGA side wall can be combined with all LIGA doors for corner entry or for U-shape. Semi-frameless side wall. For LI STR/L and U-shape stabiliser ZDSS VSS LI necessary. Glass panels with 5 mm single panel safety glass in accordance with DIN EN 12150, with KermiCLEAN coating as an option. Profiles manufactured from high quality, anodised aluminium. Adjustment in the wall profile 25 mm. Due to the design of LIGA, absolute water tightness may not be achievable. Fixing pack included. Made in Germany. Tested in accordance with DIN EN 14428 (CE) and PPP 53005 (TÜV / GS). 20 years spare part availability guarantee after the model has been discontinued. Quality assurance system acc. to DIN EN ISO 9001:2015 Environmental management in accordance with DIN EN ISO 14001:2015 Energy Management System in accordance with DIN EN ISO 50001:2011
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models